Did you think that getting a thermal shock chamber was too expensive, required special utilities, and half your lab-space? The TSE-12 thermal shock chamber is the solution. Only 26 inches wide, the TSE-12 transfers product loads between cold and hot zones with a temperature range of -65°C to 200°C. 

NEW: TSH-13-W model with a single chamber and faster temperature recoveries
NEW: The TSE-12-A can be modified for testing up to 300°C

  • Meets strict Mil-Std 883 1010.7/1010.8 thermal cycling requirements with 4 kg. (8 lbs.)
  • Also can be used for IEC 61300-2-47, JEDEC JESD47E, JESD22-A104, and others
  • Touch-screen operation is very easy, yet full-featured
  • The cold zone is cooled by refrigeration. No need for tanks of liquid nitrogen (or cooling water supply)
  • The only utility required is 208V power
  • Super quiet operation of less than 60dB
  • More benefits on this one-page PDF

Features for TSE-12-A Thermal Shock Chamber
  • Vertical-lift thermal shock chamber with separate hot and cold temperature zones
  • Direct-drive system for reliable transfer between zones (maximum load 17 lb.)
  • Compact design with integrated mechanical refrigeration
  • Two specimen baskets
  • Tube for cables to test load, 2" diameter
  • Specimen power supply terminal
  • Includes caster and leveling pads for easy movement

Refrigeration and Plenum:

  • Refrigeration maintains user-set low temperature in cold zone
  • Two sirocco blower motors circulate the air (one per zone)
  • Non-CFC cascade refrigeration system using 2-hp compressors
  • Quiet operation with sound levels below 60dB

ESPEC's Exclusive P-310 Programmer:

  • User-friendly touch-screen operation with 7" color display
  • Cycle-time reduction function can automatically advance to the next step
  • 20 user-definable programs can be saved with alphanumeric names
  • System alarms are stored in memory for historical review 
  • Ethernet with browser-based access is standard, plus USB

Get A Fast, Free Price Quote

Photo of TSE-12-A
Our smallest thermal shock - simple to install and operate

Product Suggestions
Thermal Shock Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
TSE-12-A 12.5" x 9.1" x 5.8" 0.4 cu. ft. -65 to 200°C Test example: -65 to 150°C in 15 min. (worst-case on-product) with 6 lb of IC chips Rental Ready
TSH-13-W 11.8" x 7.9" x 7.9" 0.4 cu. ft. -70 to 200°C Test example: -40 to 125°C in 3 min. with 3 lb of epoxy PCB

    ⬆️  Click model number for details, including metric & english units.

Product Suggestions
Thermal Shock Chambers Series

Get quick pricing on TSE-12-A Thermal Shock Chamber

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC