Need help finding the right ESPEC chamber?
Try our new chamber selector tool ⏩

Over 70 different Global-N models allow you to choose the size and performance best suited for your test applications. Temperature cycling rates from 5 to 20°C/min. are possible. Two different ultimate low temperatures are available: -35°C or -70°C. The Global-N series require the least amount of floorspace for this level of performance.

  • Five chamber sizes: 114, 380, 470, 800, and 1000 liters (4, 12, 16, 28, and 35 cubic feet)
    NEW: Four cubic foot model has the interior size of a benchtop, but rates up to 30°C/m
  • Temperature cycling as fast as 20°C per minute
  • Reliable Scroll compressors on most models
  • Humidity testing capability also available
  • Casters, shelf, and cable port are standard
  • CE-mark or ETL-listed electrical panel conforming to UL 508A

These chambers feature the classic ESPEC look of stainless steel with a new, modern style. The control console is on the door, making the footprint of the unit even more compact. A simple, but secure, door latch is easier than ever to use.

ESPEC can add safety options for testing lithium-ion batteries or other products. See the options tab for a list or the Battery brochure below.

In addition, the P-300 programmer makes running an ESPEC environmental test chamber a breeze. The full-color, touch-screen interface is remarkably easy to use and understand. The P-300 can be managed remotely via our new Ethernet/LAN-based Web Controller or RS-232 serial port. USB access for saving programs and data is standard.

Features for Global-N Temperature Cycling Chambers
  • P-300 touch-screen programmer with USB port
  • High performance, reliable Copeland Scroll compressors*
  • Lower sound levels, even for air-cooled models (click on model numbers to see specs)
  • One 4" (100mm) diameter cable port with flexible silicone plug
  • Heavy-duty casters with adjustable feet for leveling unit
  • Refrigeration gauges and hinged service panels for easy maintenance
  • Non-metallic thermal break around the doorframe for thermal integrity
  • Dew tray on the door to catch drips when opened
  • Adjustable stainless steel shelf with heavy-duty support rails, supports 100 lbs.

* Models without 'L' suffix have Copeland Discus compressors


Get A Fast, Free Price Quote

Photo of Global-N Temperature Cycling
Fast Temperature Cycling: 5, 10, 15 or even 20°C/min.

Product Suggestions
  • Looking for fast cycling in a smaller chamber? See: BTZ-4200
  • Need a larger chamber than 35 cu. ft.? See: Platinum
  • Don't need fast cycle rates? See: Platinous
ESPEC Humidity Testing Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
EGNZ4-5NWL 19.6" x 15" x 23.6" 4 cu. ft. -65 to 180°C No up to 30°C/min.
EGNZ12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 6.5°C/min. Quiet built-in air-cooled condenser
EGNZ12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 11°C/min. Quiet built-in air-cooled condenser
EGNZ28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 3°C/min. Quiet built-in air-cooled condenser
EGNZ28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 5.5°C/min. Quiet built-in air-cooled condenser
EGNX28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 6°C/min. Quiet built-in air-cooled condenser
EGNX16-7.5NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 15°C/min.
EGNX28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 3°C/min. Quiet built-in air-cooled condenser
EGNL12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C Yes up to 13°C/min. Quiet built-in air-cooled condenser
EGNL28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 5°C/min. Quiet built-in air-cooled condenser
EGNL28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 9°C/min. Quiet built-in air-cooled condenser
EGNX12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 6.5°C/min. Quiet built-in air-cooled condenser
EGNL12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C Yes up to 9°C/min. Quiet built-in air-cooled condenser
EGNZ12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 6.5°C/min.
EGNX28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 6°C/min.
EGNX28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 3°C/min.
EGNZ12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 11°C/min.
EGNZ12-7.5NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C No up to 16°C/min.
EGNZ28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 6°C/min.
EGNZ28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 3°C/min.
EGNZ28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 13.5°C/min.
EGNX28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 13.5°C/min.
EGNX12-7.5NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 16°C/min.
EGNL28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 5°C/min.
EGNL28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 16°C/min.
EGNL12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C Yes up to 13°C/min.
EGNL28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 9°C/min.
EGNL28-7.5NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C Yes up to 13°C/min.
EGNX12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 11°C/min.
EGNX12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 6.5°C/min.
EGNL12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C Yes up to 9°C/min.
EGNZ28-15NW 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C No up to 20°C/min.
EGNX28-15NW 39.4" x 31.5" x 39.4" 28 cu. ft. -70 to 180°C Yes up to 20°C/min.
EGNZ16-4NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 6°C/min. Quiet built-in air-cooled condenser
EGNZ16-4NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 6°C/min.
EGNZ16-6NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 13°C/min. Quiet built-in air-cooled condenser
EGNZ16-6NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 13°C/min.
EGNZ16-7.5NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C No up to 15°C/min.
EGNX16-4NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 6°C/min. Quiet built-in air-cooled condenser
EGNX16-4NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 6°C/min.
EGNX16-6NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 13°C/min. Quiet built-in air-cooled condenser
EGNX16-6NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -70 to 180°C Yes up to 13°C/min.
EGNX12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -70 to 180°C Yes up to 11°C/min. Quiet built-in air-cooled condenser
EGNZ35-12NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 14°C/min.
EGNZ35-15NW 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 18°C/min.
EGNZ35-4NAL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 9°C/min. Quiet built-in air-cooled condenser
EGNZ35-4NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 9°C/min.
EGNZ35-6NAL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 9°C/min. Quiet built-in air-cooled condenser
EGNZ35-6NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C No up to 9°C/min.
EGNX35-12NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 14°C/min.
EGNX35-15NW 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 18°C/min.
EGNX35-4NAL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 9°C/min. Quiet built-in air-cooled condenser
EGNX35-4NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 9°C/min.
EGNX35-6NAL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 9°C/min. Quiet built-in air-cooled condenser
EGNX35-6NWL 39.4" x 39.4" x 39.4" 35 cu. ft. -70 to 180°C Yes up to 9°C/min.
EGNU12-4NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C No up to 9°C/min. Quiet built-in air-cooled condenser
EGNU12-4NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C No up to 9°C/min.
EGNU12-6NAL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C No up to 13°C/min. Quiet built-in air-cooled condenser
EGNU12-6NWL 23.6" x 29.2" x 33.5" 12 cu. ft. -35 to 180°C No up to 13°C/min.
EGNU28-12NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 16°C/min.
EGNU28-4NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 5°C/min. Quiet built-in air-cooled condenser
EGNU28-4NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 5°C/min.
EGNU28-6NAL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 9°C/min. Quiet built-in air-cooled condenser
EGNU28-6NWL 39.4" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 9°C/min.
EGNU28-7.5NWL 39.5" x 31.5" x 39.4" 28 cu. ft. -35 to 180°C No up to 13°C/min.
EGNL16-4NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -35 to 180°C Yes up to 7°C/min.
EGNL16-4NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -35 to 180°C Yes up to 7°C/min.
EGNL16-6NAL 29.5" x 29.3" x 33.5" 16 cu. ft. -35 to 180°C Yes up to 13°C/min.
EGNL16-6NWL 29.5" x 29.3" x 33.5" 16 cu. ft. -35 to 180°C Yes up to 13°C/min.

    ⬆️  Click model number for details, including metric & english units.

Get improved performance, energy savings, plus USB access

New P-300 controller with USB

The exclusive ESPEC P-300 controller has USB and Ethernet features to make programming and data collection easier than before. The user interface uses tabs for faster access to any screen. Standard USB and optional Web Controller/Ethernet interfaces make programming and data acquisition much simpler. In addition, improved algorithms make operation faster and smoother.

DEMO: See how easy the P-300 is

USB port for upload/download of test profiles and test data

  • Test programs can uploaded or downloaded from the P-300 via USB thumb drive.
  • Create, edit, and store programs on a PC using the included Pattern Manager Lite software.
  • Accurate, repeatable testing by uploading the same program to multiple chambers.
  • Create your own back-up archive of programs, and get additional profiles from ESPEC's library.
  • Retrieve and download test operation data via USB thumb drive. Data timeframe is selectable.
  • For integrity, viewing test data on a PC and exporting to Excel requires included Pattern Manager Lite software.

Energy-saving operation

Invisible to the end user, the P-300 uses advanced cooling control via an electronic expansion valve, saving energy and improving temperature stability. Sophisticated future-looking algorithms make temperature ramping faster and smoother. These high-end features are unique to ESPEC. Additional improvements in refrigeration and heater operation will make the next generation of ESPEC chambers the most energy efficient ever.

Additional capabilities

  • Store up to forty programs, as well as three different constant-mode set-ups.
  • Multilingual display in English, Japanese, Chinese, or Korean.
  • Alarm diagnostics and history, plus a ‘back trace’ feature for troubleshooting.
  • Three programmable timers allow the user to set reminders for maintenance or other actions.
  • Energy saving by using only one compressor when testing above -10°C (for cascade refrigeration models).
  • Optional Ethernet/browser-based Web Controller access can also be used to upload and download programs, as well as data.
  • Optional Product Temperature Control allows faster ramping to the desired conditions on the sample.
  • Computer interface options for specialized programs: RS-232/serial or GP-IB.

P-300 Specification

Specification Features
Display

Color touch-screen, 6.5 inch diagonal, 640x480 resolution
Multilingual display in English, Japanese, Chinese, or Korean

Control Method

PID (Proportional, Integral, Derivative)
plus WRTC (Window Reference Trajectory Control)

Communications

Standard: USB External Memory port
Optional: RS-232, RS-485, Ethernet

Operating Modes
(as indicated in upper left of the display)

STOP: chamber off, programmer on
PGM: RUN runs selected test profile
CONSTANT: runs at set value continually

Program Capacity

40 programs, 99 steps per program

Programming Capabilities

Create or copy programs
Upload and download of programs via USB
Copy, edit, insert, and delete steps
Two nested loops to repeat steps 999 times
Selectable end-of-test modes
Create pause steps within programs
Soak control delays timer until setpoint is reached

Additional Functions

Alarm report lists last 1000 alarms and time occurred
Time signal relay control (with naming capability)
High/low limit alarm functions
Audible alarm with on-screen explanation
Selectable restart modes after power failure
Automatic start and stop functions
Keylock protection and configuration lock-out
Service guide and help screens
Three settable reminder alarms for PM
Running time meter is integral
RoHS directive lead-free compliant

Pattern Manager Lite Software

Allows creation, editing, and archive storage of test profiles on a PC
Test profiles may be uploaded and downloaded to P-300
Allows viewing and graphing of chamber operation data downloaded via USB
Operation data may be exported to CSV for use with Excel or other programs

Software Options

Learn more about ways to access ESPEC controllers via software our support page:
Software for P-300

Recommended: Web Controller

The ESPEC Web Controller is an embedded server/software solution for monitoring and programming your chamber via Ethernet. Works with P-300, SCP-220, F4T, & F4 controllers. Included with GL Controller.

See the brochure
Self-install kit for existing units
Try the live demo now!

Independent of the controller itself, the Web Controller adds additional capabilities for datalogging, programming, alarm emails, and RESTful API.

Get quick pricing on Global-N Temperature Cycling Chambers

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.